// writes the netscape-4-specific stylesheet if (document.layers) { document.writeln('') } // focus on username field; filched from google function focus() { if (document.loginform) { document.loginform.loginID.focus(); } } /* open windows smart/friendly way; thanks glish! theURL -- the URL to load in the new window type -- the type of window to launch. acceptable values for type: 1: a help window 2: a 400x400 window 3: issuezilla assignable users popup window ... and you can create others yourself atts -- optional -- if the window you wish to create is unique and you do not want to set up a "type" for it, or if you want to pass additional attributes for a certain "type", you can pass attributes directly to the function with the atts parameter */ var w = 0; function launch(theURL, type, atts){ w+=1; var theName = 'SourceCast'+type; if (atts) theName += w var theAttributes; if (type==1) { theAttributes = 'resizable=yes,left=10,top=10,screenX=12,screenY=12,height=485,width=724,status=yes,scrollbars=yes,toolbar=yes,menubar=yes,location=yes' } else if (type==2) { theAttributes = 'resizable=yes,left=10,top=10,screenX=12,screenY=12,height=400,width=400'; } else if (type==3) { theAttributes = 'resizable=yes,left=10,top=10,screenX=12,screenY=12,height=400,width=600,scrollbars=yes'; } else if (type==4) { theAttributes = 'whatever you want'; } if (atts) { theAttributes+= ',' + atts; } WindowObj = window.open(theURL,theName,theAttributes); if (WindowObj) return false; return true; }